Confirm
Find your products
Category
Sub Category
Series

Surge

YAGEO anti-surge chip resistors demonstrate excellent pulse loading performance.

 

AS

Anti-surge and Anti-sulfuration Chip Resistor
  • AEC-Q200 qualified
  • Superior to AS series in pulse withstanding voltage and surge withstanding voltage
  • MSL class: MSL 1
  • Halogen free epoxy
  • RoHS compliant
  • Reduce environmentally hazardous waste
yageo_SR_21012912_655.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
0603 1/10 ±0.5% 200 1 1M
0603 1/5 ±0.5% 200 1 1M
0603 1/4 ±0.5% 200 1 1M
0805 1/8 ±0.5% 200 1 1M
0805 1/4 ±0.5% 200 1 1M
0805 1/3 ±0.5% 200 1 1M
0805 1/2 ±0.5% 200 1 1M
1206 1/4 ±0.5% 200 1 1M
1206 1/2 ±0.5% 200 1 1M
1206 3/4 ±0.5% 200 1 1M
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
* YAGEO Corporation and its affiliates do not recommend the use of commercial, automotive, and/or COTS grade products for high reliability applications or manned space flight. Disclaimer