Confirm
Find your products
Category
Sub Category
Series

High Voltage

YAGEO's high voltage series is ideal for industrial automation, power supplies, and battery chargers. The series is designed to handle a maximum working voltage of 500V with case sizes from 0603 to 2512 (RV), working voltage of 3,000V with case sizes from 2010 to 2512 (HV). The surface mountable resistors are suitable for handling by automatic placement systems.

 

VT

Automotive Grade Thin Film Chip Resistor
  • High working voltage
  • Superior resistance against sulfur-containing environments
  • AEC-Q200 compliant
  • High precision & stability
  • Low TCR
  • Low electrical noise
  • Advanced sputtering technology
yageo_VT_23033014_687.png
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
1206 1/4 ±0.25% 50 162K 1.5M
1206 1/4 ±0.25% 10 162K 1.5M
1206 1/4 ±0.5% 50 162K 1.5M
1206 1/4 ±0.5% 10 162K 1.5M
1206 1/4 ±0.1% 50 162K 1.5M
1206 1/4 ±0.1% 10 162K 1.5M
1206 1/4 ±1% 50 162K 1.5M
1206 1/4 ±1% 10 162K 1.5M
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
* YAGEO Corporation and its affiliates do not recommend the use of commercial, automotive, and/or COTS grade products for high reliability applications or manned space flight. Disclaimer