Confirm
Find your products
Category
Sub Category
Series

High Temperature

YAGEO's high temperature chip resistor's operating temperature can reach to 175°C. Resistive technology in thick film product.

 

AG

High Temperature Thick Film Chip Resistors
  • Higher operating temperature 175°C
  • Superior resistance against sulfur-containing environments
  • Highly reliable electrode construction
  • FOS test method: ASTM B809-95 105°C, 750 hours
yageo_AG_300dpi_w1600_23092509_683.png
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
0402 1/16 ±1% 100 1 10M
0402 1/10 ±1% 100 1 10M
0603 1/10 ±1% 100 1 10M
0603 1/8 ±1% 100 1 10M
0805 1/8 ±1% 100 1 10M
1206 1/4 ±1% 100 1 10M
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer