Confirm
Find your products
Category
Sub Category
Series

Current Sensing

Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. YAGEO product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available.

 

 

PU

Automotive Grade Power Shunt Metal Current Resistor
  • Resistance value down to 0.0002Ω and high power to 10(W)
  • 85℃/85% for high temperature & high humidity.
  • Welded metal place construction
yageo_PU_1_21040114_862.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
2512 4 ±1% see datasheet 0.3m 5m
2512 5 ±1% see datasheet 0.3m 5m
2512 6 ±1% see datasheet 0.3m 5m
3921 3 ±1% see datasheet 0.2m 4m
3921 5 ±1% see datasheet 0.2m 4m
3921 9 ±1% see datasheet 0.2m 1m
5931 10 ±1% see datasheet 0.2m 0.5m
5931 5 ±1% see datasheet 0.2m 4m
5931 7 ±1% see datasheet 0.2m 4m
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
* YAGEO Corporation and its affiliates do not recommend the use of commercial, automotive, and/or COTS grade products for high reliability applications or manned space flight. Disclaimer