Confirm
Find your products
Category
Sub Category
Series

Current Sensing

Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. YAGEO product offerings are designed for low resistance values (down to 0.2mR), low TCR (metals with 50ppm/°C), and high power ratings. Wide termination and 4 termination are also available.

 

 

PE Wide Terminal

Automotive Grade Metal Current Sensor - Low TCR Chip Resistor, wide terminal
  • Excellent current sensing performance
  • High power rating for large current detection
  • Accurate power control
  • Reduce power consumption
  • Low thermal EMF
  • AEC-Q200 compliant, Low TCR
PE_wide.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
0508 1 ±1% 75 5m 1
0612 1 ±1% 75 1m 1
0612 2 ±1% 75 1m 10m
0815 1/2 ±1% 75 1m 100m
0815 1 ±1% 75 1m 100m
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer