Confirm
Find your products
Category
Sub Category
Series

Automotive

YAGEO's automotive grade passive components conform to the AEC-Q200 automotive electronics industry standard. The available solutions include thick film, thin film, current sensors, and anti-FOS grade, applicable in infotainment, comfort and convenience, security, ECU, steering, power management and lighting systems applications for the automotive industry. 

 

VT

Automotive Grade Thin Film Chip Resistor
  • High working voltage
  • Superior resistance against sulfur-containing environments
  • AEC-Q200 compliant
  • High precision & stability
  • Low TCR
  • Low electrical noise
  • Advanced sputtering technology
yageo_VT_23033014_687.png
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
1206 1/4 ±0.25% 50 162K 1.5M
1206 1/4 ±0.25% 10 162K 1.5M
1206 1/4 ±0.5% 50 162K 1.5M
1206 1/4 ±0.5% 10 162K 1.5M
1206 1/4 ±0.1% 50 162K 1.5M
1206 1/4 ±0.1% 10 162K 1.5M
1206 1/4 ±1% 50 162K 1.5M
1206 1/4 ±1% 10 162K 1.5M
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer