Confirm
Find your products
Category
Sub Category
Series

Automotive

YAGEO's automotive grade passive components conform to the AEC-Q200 automotive electronics industry standard. The available solutions include thick film, thin film, current sensors, and anti-FOS grade, applicable in infotainment, comfort and convenience, security, ECU, steering, power management and lighting systems applications for the automotive industry. 

 

AC

Automotive Grade Anti-Sulfurated Chip Resistor
  • AEC-Q200 compliant
  • Highly reliable electrode construction
  • Compatible with all soldering processes
  • Highly stable in auto-placement surface mounting applications
yageo_AC_19052316_135.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
0201 1/20 ±1% 200 1 10M
0402 (1005) 1/16 (0.063) ±0.5% 50 10 1M
0402 1/16 ±1% 100 1 22M
0402 1/8 ±1% 100 1 22M
0603 1/10 ±1% 100 1 22M
0603 1/10 (0.1) ±0.5% 50 10 1M
0603 1/10 (0.1) ±1% 50 10 1M
0603 1/5 ±1% 100 1 22M
0805 1/8 ±1% 100 1 22M
0805 1/8 ±0.5% 50 10 1M
0805 1/4 ±1% 100 1 1M
1206 1/4 ±1% 100 1 22M
1206 1/4 ±0.5% 50 10 7.5M
1206 1/2 ±1% 100 1 22M
1210 1/2 ±1% 100 1 10M
1210 1 ±1% 100 1 10M
1218 3/4 ±1% 100 1 10M
1218 1.5 ±1% 100 1 10M
2010 1.25 ±1% 100 1 10M
2010 1.5 ±1% 100 1 1M
2512 1 100 1 22M
2512 2 ±1% 100 1 10M
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer