As the world main MLCC supplier, Yageo is pleased to bring you automotive grade MLCC. Compared to general purpose MLCCs, automotive grade MLCCs are qualified with AEC-Q200 criteria to make sure its reliability. This category includes AC, AS, AQ, AC Array, AC HiCap and AC HiTemp series.
AC HiTemp
Automotive grade for high temperature application
- AEC-Q200 qualified
- Operating temperature range: -55 to 150°C
- High component and equipment reliability
- The capacitors are 100% performed by automatic optical inspection prior to taping.
|
|
*More Information
*More Information
Size
|
TCC
|
Voltage
|
Max Temp.
|
Cap. Min.
|
Cap. Max.
|
Datasheet
|
Size
|
TCC
|
Voltage
|
Max Temp.
|
Cap. Min.
|
Cap. Max.
|
Datasheet
|
0805
|
X8G
|
100V
|
150℃
|
1nF
|
10nF
|
|
0805
|
X8G
|
50V
|
150℃
|
1nF
|
10nF
|
|
0805
|
X8R
|
16V
|
150℃
|
22nF
|
100nF
|
|
0805
|
X8R
|
25V
|
150℃
|
22nF
|
100nF
|
|
0805
|
X8R
|
50V
|
150℃
|
22nF
|
100nF
|
|
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.