Confirm
Find your products
Category
Sub Category
Series

Automotive

As the world main MLCC supplier, YAGEO is pleased to bring you automotive grade MLCC. Compared to general purpose MLCCs, automotive grade MLCCs are qualified with AEC-Q200 criteria to make sure its reliability. This category includes AC, AS, AQ, AC Array, AC HiCapAC HiTemp and AC X5R/X6S series.

 

AQ

Automotive High Frequency
  • HiQ, low ESR, low ESL, and high SRF in VHF, UHF and microwave frequency bands
  • BME process with copper inner electrodes
  • Tight tolerance (min. ±0.05pF) of capacitance
  • AEC-Q200 qualified and PPAP provided
  • 100% AOI & SPC monitor
yageo_AQ_CQ_19050811_754.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
TCC
Voltage
Max Temp.
Cap. Min.
Cap. Max.
Datasheet
0402 NPO 50V 125℃ 0.1pF 100pF
0603 NPO 50V 125℃ 0.2pF 100pF
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.