Confirm
Find your products
Category
Sub Category
Series

Automotive

As the world main MLCC supplier, Yageo is pleased to bring you automotive grade MLCC. Compared to general purpose MLCCs, automotive grade MLCCs are qualified with AEC-Q200 criteria to make sure its reliability. This category includes AC, AS, AQ and AC HiTemp series.

 

AC HiTemp

Automotive grade for high temperature application
  • AEC-Q200 qualified
  • Operating temperature range: -55 to 150°C
  • High component and equipment reliability
  • The capacitors are 100% performed by automatic optical inspection prior to taping.
yageo_CS_AS_20071709_254.png
*More Information
Size
TCC
Voltage
Max Temp.
Cap. Min.
Cap. Max.
Datasheet Doc.*
0805 X8G 100V 150℃ 1nF 10nF
0805 X8G 50V 150℃ 1nF 10nF
0805 X8R 16V 150℃ 22nF 100nF
0805 X8R 25V 150℃ 22nF 100nF
0805 X8R 50V 150℃ 22nF 100nF
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.