Confirm
Find your products
Category
Sub Category
Series

Automotive

As the world main MLCC supplier, YAGEO is pleased to bring you automotive grade MLCC. Compared to general purpose MLCCs, automotive grade MLCCs are qualified with AEC-Q200 criteria to make sure its reliability. This category includes AC, AS, AQ, AC Array, AC HiCapAC HiTemp and AC X5R/X6S series.

 

AC X5R/X6S

Automotive grade for Infotain application
  • AEC-Q200 complaint
  • MSL class: MSL 1
  • Soldering is compliant with J-STD-020D
  • Reduce environmentally hazardous waste
  • High component and equipment reliability
  • The capacitors are 100% performed by automatic optical inspection prior to taping.
yageo_CC_X5R_21100816_681.png
*More Information
Size
TCC
Voltage
Max Temp.
Cap. Min.
Cap. Max.
Datasheet
0201 X5R 10V 85℃ 12nF 100nF
0201 X5R 6.3V 85℃ 12nF 100nF
0402 X5R 6.3V 85℃ 120nF 1.0uF
0805 X5R 50V 85℃ 2.2uF 2.2uF
0201 X6S 10V 105℃ 12nF 100nF
0201 X6S 6.3V 105℃ 12nF 100nF
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer