Confirm
Find your products
Category
Sub Category
Series

Automotive

As the world main MLCC supplier, YAGEO is pleased to bring you automotive grade MLCC. Compared to general purpose MLCCs, automotive grade MLCCs are qualified with AEC-Q200 criteria to make sure its reliability. This category includes AC, AS, AQ, AC Array, AC HiCapAC HiTemp and AC X5R/X6S series.

 

AC HiCap

Automotive grade High Cap
  • AEC-Q200 qualified and PPAP provided
  • Factory QMS : IOS/ TS16949 certified
  • Board flex ≧2mm
  • 100% AOI & SPC monitor
  • High reliability
yageo_AC_21022611_489.png
*More Information
Size
TCC
Voltage
Max Temp.
Cap. Min.
Cap. Max.
Datasheet
0603 X7R 10V 125℃ 1.0uF 1.0uF
0603 X7R 16V 125℃ 1.0uF 1.0uF
0603 X7R 25V 125℃ 1.0uF 1.0uF
0603 X7R 6.3V 125℃ 1.0uF 1.0uF
0805 X7R 10V 125℃ 1.0uF 4.7uF
0805 X7R 16V 125℃ 1.0uF 4.7uF
0805 X7R 25V 125℃ 1.0uF 2.2uF
0805 X7R 35V 125℃ 2.2uF 2.2uF
0805 X7R 50V 125℃ 1.0uF 1.0uF
0805 X7R 6.3V 125℃ 10uF 10uF
1206 X7R 10V 125℃ 1.0uF 4.7uF
1206 X7R 100V 125℃ 1.0uF 2.2uF
1206 X7R 16V 125℃ 1.0uF 4.7uF
1206 X7R 25V 125℃ 1.0uF 2.2uF
1206 X7R 50V 125℃ 1.0uF 2.2uF
1206 X7R 6.3V 125℃ 4.7uF 4.7uF
1210 X7R 100V 125℃ 1.0uF 2.2uF
1210 X7R 25V 125℃ 1.0uF 4.7uF
1210 X7R 50V 125℃ 1.0uF 4.7uF
1812 X7R 100V 125℃ 1.0uF 1.0uF
1812 X7R 50V 125℃ 1.0uF 1.0uF
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.