Confirm
Find your products
Category
Sub Category
Series

Miniaturization

Due to more functionalities in smart phone, wearable devices, and modules, the high density component mounting needs to be realized. YAGEO's small size MLCCs with accurate dimension control reveal effective pick & place implementation in addition to the required reliability.

 

CC 01005

Miniaturization
  • Extremely small and space-saving
  • Accurate dimension control
  • Effective pick & place implementation
  • High reliability with no polarity
  • RoHS-compliant & halogen-free
CC_01005.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
TCC
Voltage
Max Temp.
Cap. Min.
Cap. Max.
Datasheet
01005 NPO 16V 125℃ 0.5pF 100pF
01005 NPO 25V 125℃ 0.5pF 100pF
01005 X5R 10V 85℃ 100pF 100nF
01005 X5R 6.3V 85℃ 100pF 470nF
01005 X7R 10V 125℃ 100pF 1.2nF
01005 X7R 16V 125℃ 100pF 1.2nF
01005 X7R 6.3V 125℃ 100pF 1.2nF
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.