Confirm
Find your products
Category
Sub Category
Series

General Purpose

YAGEO devoted to offer a broad selection of general purpose MLCC for meeting all requirements in electric devices. They all are no polarity and have good reliability with qualification of IEC60068. Thank to the duty of environmental protection, YAGEO's MLCC are RoHS and Halogen free compliance. This category includes CC NPO, CC X7R, CC X6S, CCX5R, CC Y5V, CC MV, CC HV and CC 01005 Series. 

 

CC Y5V

General purpose Y5V
  • Class II
  • Operates in temperatures up to 85°C
  • High reliability with no polarity
  • RoHS-compliant & halogen-free
yageo_CC_Y5V_20071310_112.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
TCC
Voltage
Max Temp.
Cap. Min.
Cap. Max.
Datasheet
0201 Y5V 6.3V 85℃ 10nF 100nF
0402 Y5V 10V 85℃ 10nF 1.0uF
0402 Y5V 16V 85℃ 10nF 470nF
0402 Y5V 25V 85℃ 10nF 100nF
0402 Y5V 50V 85℃ 10nF 10nF
0402 Y5V 6.3V 85℃ 10nF 1.0uF
0603 Y5V 10V 85℃ 10nF 4.7uF
0603 Y5V 16V 85℃ 10nF 2.2uF
0603 Y5V 25V 85℃ 10nF 1.0uF
0603 Y5V 50V 85℃ 10nF 220nF
0603 Y5V 6.3V 85℃ 10nF 4.7uF
0805 Y5V 10V 85℃ 10nF 22uF
0805 Y5V 16V 85℃ 10nF 10uF
0805 Y5V 25V 85℃ 10nF 2.2uF
0805 Y5V 50V 85℃ 10nF 1.0uF
0805 Y5V 6.3V 85℃ 10nF 22uF
1206 Y5V 10V 85℃ 10nF 22uF
1206 Y5V 16V 85℃ 10nF 22uF
1206 Y5V 25V 85℃ 10nF 10uF
1206 Y5V 50V 85℃ 10nF 2.2uF
1206 Y5V 6.3V 85℃ 10nF 22uF
1210 Y5V 10V 85℃ 10uF 22uF
1210 Y5V 16V 85℃ 10uF 22uF
1210 Y5V 25V 85℃ 10uF 10uF
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer