Confirm
Find your products
Category
Sub Category
Series

General Purpose

YAGEO devoted to offer a broad selection of general purpose MLCC for meeting all requirements in electric devices. They all are no polarity and have good reliability with qualification of IEC60068. Thank to the duty of environmental protection, YAGEO's MLCC are RoHS and Halogen free compliance. This category includes CC NPO, CC X7R, CC X6S, CCX5R, CC Y5V, CC MV, CC HV and CC 01005 Series. 

 

CC X7R

General purpose X7R
  • Class II
  • Operates in temperatures up to 125°C
  • High reliability with no polarity
  • RoHS-compliant & halogen-free
yageo_CS_AS_20071310_829.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
TCC
Voltage
Max Temp.
Cap. Min.
Cap. Max.
Datasheet
0201 X7R 10V 125℃ 100pF 10nF
0201 X7R 16V 125℃ 100pF 10nF
0201 X7R 25V 125℃ 100pF 10nF
0201 X7R 50V 125℃ 100pF 1.0nF
0201 X7R 6.3V 125℃ 100pF 100nF
0402 X7R 10V 125℃ 100pF 470nF
0402 X7R 16V 125℃ 100pF 220nF
0402 X7R 25V 125℃ 100pF 220nF
0402 X7R 50V 125℃ 100pF 100nF
0402 X7R 6.3V 125℃ 100pF 1.0uF
0603 X7R 10V 125℃ 100pF 2.2uF
0603 X7R 16V 125℃ 100pF 2.2uF
0603 X7R 25V 125℃ 100pF 1.0uF
0603 X7R 50V 125℃ 100pF 1.0uF
0603 X7R 6.3V 125℃ 100pF 4.7uF
0805 X7R 10V 125℃ 220pF 10uF
0805 X7R 16V 125℃ 220pF 10uF
0805 X7R 25V 125℃ 220pF 4.7uF
0805 X7R 50V 125℃ 220pF 2.2uF
0805 X7R 6.3V 125℃ 220pF 10uF
1206 X7R 10V 125℃ 220pF 22uF
1206 X7R 16V 125℃ 220pF 22uF
1206 X7R 25V 125℃ 220pF 10uF
1206 X7R 50V 125℃ 220pF 4.7uF
1206 X7R 6.3V 125℃ 220pF 22uF
1210 X7R 10V 125℃ 2.2nF 47uF
1210 X7R 16V 125℃ 2.2nF 22uF
1210 X7R 25V 125℃ 2.2nF 22uF
1210 X7R 50V 125℃ 2.2nF 10uF
1210 X7R 6.3V 125℃ 2.2nF 47uF
1812 X7R 50V 125℃ 1.0nF 1.0uF
2220 X7R 50V 125℃ 220nF 1.0uF
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer