Confirm
Find your products
Category
Sub Category
Series

General Purpose

YAGEO devoted to offer a broad selection of general purpose MLCC for meeting all requirements in electric devices. They all are no polarity and have good reliability with qualification of IEC60068. Thank to the duty of environmental protection, YAGEO's MLCC are RoHS and Halogen free compliance. This category includes CC NPO, CC X7R, CC X6S, CCX5R, CC Y5V, CC MV, CC HV and CC 01005 Series. 

 

CC X6S

General purpose X6S
  • Class II
  • Operates in temperatures up to 105°C
  • High reliability with no polarity
  • RoHS-compliant & halogen-free
yageo_CC_19112709_430.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
TCC
Voltage
Max Temp.
Cap. Min.
Cap. Max.
Datasheet
0201 X6S 10V 105℃ 100nF 100nF
0201 X6S 6.3V 105℃ 100nF 1 uF
0402 X6S 10V 105℃ 220nF 2.2uF
0402 X6S 16V 105℃ 220nF 220nF
0402 X6S 6.3V 105℃ 220nF 4.7uF
0603 X6S 10V 105℃ 1.0uF 2.2uF
0603 X6S 16V 105℃ 1.0uF 2.2uF
0603 X6S 25V 105℃ 1.0uF 1.0uF
0603 X6S 4V 105℃ 1.0uF 22uF
0603 X6S 6.3V 105℃ 1.0uF 22uF
0805 X6S 10V 105℃ 2.2uF 10uF
0805 X6S 16V 105℃ 2.2uF 10uF
0805 X6S 25V 105℃ 2.2uF 4.7uF
0805 X6S 4V 105℃ 2.2uF 47uF
0805 X6S 50V 105℃ 2.2uF 2.2uF
0805 X6S 6.3V 105℃ 2.2uF 22uF
1206 X6S 10V 105℃ 10uF 22uF
1206 X6S 16V 105℃ 10uF 22uF
1206 X6S 25V 105℃ 10uF 10uF
1206 X6S 6.3V 105℃ 10uF 22uF
1210 X6S 10V 105℃ 47uF 47uF
1210 X6S 6.3V 105℃ 47uF 47uF
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer