Confirm
Find your products
Category
Sub Category
Series

General Purpose

YAGEO devoted to offer a broad selection of general purpose MLCC for meeting all requirements in electric devices. They all are no polarity and have good reliability with qualification of IEC60068. Thank to the duty of environmental protection, YAGEO's MLCC are RoHS and Halogen free compliance. This category includes CC NPO, CC X7R, CC X6S, CCX5R, CC Y5V, CC MV, CC HV and CC 01005 Series. 

 

CC X5R

General purpose X5R
  • Class II
  • Operates in temperatures up to 85°C
  • High reliability with no polarity
  • RoHS-compliant & halogen-free
yageo_CC_X5R_20071310_347.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
TCC
Voltage
Max Temp.
Cap. Min.
Cap. Max.
Datasheet
0201 X5R 10V 85℃ 100pF 2.2uF
0201 X5R 16V 85℃ 100pF 1.0uF
0201 X5R 25V 85℃ 100pF 100nF
0201 X5R 4V 85℃ 100pF 4.7uF
0201 X5R 50V 85℃ 100pF 1.0nF
0201 X5R 6.3V 85℃ 100pF 2.2uF
0402 X5R 10V 85℃ 100pF 10uF
0402 X5R 16V 85℃ 100pF 4.7uF
0402 X5R 25V 85℃ 100pF 2.2uF
0402 X5R 50V 85℃ 100pF 470nF
0402 X5R 6.3V 85℃ 100pF 22uF
0603 X5R 10V 85℃ 100pF 22uF
0603 X5R 16V 85℃ 100pF 10uF
0603 X5R 25V 85℃ 100pF 10uF
0603 X5R 50V 85℃ 100pF 2.2uF
0603 X5R 6.3V 85℃ 100pF 47uF
0805 X5R 10V 85℃ 220pF 47uF
0805 X5R 16V 85℃ 220pF 22uF
0805 X5R 25V 85℃ 220pF 22uF
0805 X5R 50V 85℃ 220pF 4.7uF
0805 X5R 6.3V 85℃ 220pF 47uF
1206 X5R 10V 85℃ 220pF 47uF
1206 X5R 16V 85℃ 220pF 47uF
1206 X5R 25V 85℃ 220pF 22uF
1206 X5R 50V 85℃ 220pF 10uF
1206 X5R 6.3V 85℃ 220pF 100uF
1210 X5R 10V 85℃ 2.2nF 100uF
1210 X5R 16V 85℃ 2.2nF 100uF
1210 X5R 25V 85℃ 2.2nF 47uF
1210 X5R 50V 85℃ 2.2nF 10uF
1210 X5R 6.3V 85℃ 2.2nF 220uF
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer