Confirm
Find your products
Category
Sub Category
Series

General Purpose

Yageo devoted to offer a broad selection of general purpose MLCC for meeting all requirements in electric devices. They all are no polarity and have good reliability with qualification of IEC60068. Thank to the duty of environmental protection, Yageo's MLCC are RoHS and Halogen free compliant. This category includes CC NPO, CC X7R, CC X6S, CCX5R, CC Y5V, CC MV, and CC HV Series. 

 

CC NPO

General purpose NPO
  • Class I
  • High stability and no capacitance aging
  • Operates in temperatures up to 125°C
  • High reliability with no polarity
  • RoHS-compliant & halogen-free
yageo_AQ_CQ_19112709_807.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
TCC
Voltage
Max Temp.
Cap. Min.
Cap. Max.
Datasheet
0201 NPO 25V 125℃ 0.47pF 100pF
0201 NPO 50V 125℃ 0.47pF 100pF
0402 NPO 25V 125℃ 0.47pF 1.0nF
0402 NPO 50V 125℃ 0.47pF 1.0nF
0603 NPO 25V 125℃ 0.47pF 10nF
0603 NPO 50V 125℃ 0.47pF 10nF
0805 NPO 25V 125℃ 0.47pF 10nF
0805 NPO 50V 125℃ 0.47pF 10nF
1206 NPO 25V 125℃ 0.47pF 100nF
1206 NPO 50V 125℃ 0.47pF 100nF
1210 NPO 25V 125℃ 47pF 22nF
1210 NPO 50V 125℃ 47pF 22nF
1812 NPO 50V 125℃ 100pF 22nF
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.