Wirewound resistors are available in various types, including commercial standard, non-inductive and high power rating. Casings are offered in ceramic, aluminum and silicone. Resistor core comes in either ceramic or fiberglass.
PNP
Wirewound resistors, high power, ultra miniature
High reliability
High power, ultra-miniature
Flameproof silicone-coated
Excellent surge performance
Application
Show More
*More Information
Safety Devices
Inverters
Chargers & Adapters
LED Lighting
Lighting Control
White Goods
*More Information
*More Information
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
1
±1%
±100 ppm/°C
0.047R
1K
2
±1%
±100 ppm/°C
0.1R
820R
3
±1%
±100 ppm/°C
0.047R
2.8K
4
±1%
±100 ppm/°C
0.047R
4.3K
5
±1%
±100 ppm/°C
0.047R
8.2K
7
±1%
±100 ppm/°C
0.1R
10K
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.