Wirewound resistors are available in various types, including commercial standard, non-inductive and high power rating. Casings are offered in ceramic, aluminum and silicone. Resistor core comes in either ceramic or fiberglass.
KNP
Wirewound resistors, general purpose
High reliability
High power
Flameproof silicone-coated
Excellent surge performance
Application
Show More
*More Information
Safety Devices
Inverters
Servers & UPS
LED Lighting
*More Information
*More Information
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
1/4
±1%
Base on Spec.
0.1R
200R
1/2
±1%
Base on Spec.
0.1R
800R
1
±1%
Base on Spec.
0.1R
2.2K
2
±1%
Base on Spec.
0.1R
2.7K
3
±1%
Base on Spec.
0.1R
3.9K
4
±1%
Base on Spec.
0.1R
3.9K
5
±1%
Base on Spec.
0.1R
6.8K
6
±1%
Base on Spec.
0.1R
6.8K
7
±1%
Base on Spec.
0.1R
6.8K
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.