Category |
---|
Sub Category |
---|
Series |
---|
Others
The special design of this resistor allows high power dissipation when mounted on a heatsink.
NPM
Moulded resistors, high power, non-Inductive
|
![]() |
*More Information
Power (W)
|
Min. Tol(%)
|
Min.TCR (ppm/°C)
|
Res. Min.Ω
|
Res. Max.Ω
|
Datasheet |
---|---|---|---|---|---|
100 | ±0.5% | ±50 ppm/°C | 1R | 10K | - |
20 | ±0.5% | ±50 ppm/°C | 0.1R | 10K | - |
30 | ±0.5% | ±50 ppm/°C | 0.1R | 10K | - |
35 | ±0.5% | ±50 ppm/°C | 0.1R | 10K | - |
50 | ±0.5% | ±50 ppm/°C | 1R | 10K | - |
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.