Confirm
Find your products
Category
Sub Category
Series

Metal Glazed Film

Metal glazed film offers an extreme wide resistance range of up to 68M ohms with high reliability at high working voltage (maximum: 7KV) and a maximum overload voltage of up to 14KV. The HHV series complies with all UL1676 and VDE0860 safety requirements.

 

HHV

Metal glazed film resistors, high-voltage & high ohmic
  • UL1676 and VDE 0860 certified
  • High working voltage up to 7KV
  • Max. over load voltage up to 14KV
  • Max. resistance up to 68Mohm
  • Flameproof silicone-coated
yageo_HHV_19042211_522.png
yageo_prod_application_icon.png Application
Show More
*More Information
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
1/4 ±1% ±200 ppm/°C 100K 68M
1/2 ±1% ±200 ppm/°C 100K 68M
1 ±1% ±200 ppm/°C 100K 68M
2 ±1% ±200 ppm/°C 100K 68M
3 ±1% ±200 ppm/°C 100K 68M
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer