Metal film resistors is providing such features as: precision, flameproof, ultra miniature sizes, high stability, and high quality, well suitable for most applications.
MFP
Metal film resistors, precision
High precision & stability
Narrow tolerance
Low TCR
Low electronical noise
Application
Show More
*More Information
Infotainment & Comfort
Safety Devices
Inverters
*More Information
*More Information
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
1/6
±0.1%
±5 ppm/°C
10R
1M
1/4
±0.1%
±5 ppm/°C
10R
1M
0.4
±0.1%
±5 ppm/°C
10R
1M
1/2
±0.1%
±5 ppm/°C
10R
1M
0.6
±0.1%
±5 ppm/°C
10R
1M
1
±0.1%
±5 ppm/°C
10R
1M
2
±0.1%
±5 ppm/°C
10R
1M
3
±0.1%
±5 ppm/°C
10R
1M
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.