Confirm
Find your products
Category
Sub Category
Series

Low Ohmic

Alloy wire series for ultra low ohmic resistance suitable for large current detection.

 

MCW

Low ohmic resistors, alloy wire
  • High stability
  • Low ohmic
yageo_MCW_19042211_970.png
*More Information
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
0.6mm ±1% ±50 ppm/°C 0.0014R 0.078R
0.8mm ±1% ±50 ppm/°C 0.0014R 0.078R
1.0mm ±1% ±50 ppm/°C 0.0014R 0.078R
1.2mm ±1% ±50 ppm/°C 0.0014R 0.078R
1.4mm ±1% ±50 ppm/°C 0.0014R 0.078R
1.6mm ±1% ±50 ppm/°C 0.0014R 0.078R
1.8mm ±1% ±50 ppm/°C 0.0014R 0.078R
2.0mm ±1% ±50 ppm/°C 0.0014R 0.078R
2.6mm ±1% ±50 ppm/°C 0.0014R 0.078R
1.5mm ±1% ±50 ppm/°C 0.0014R 0.078R
2.5mm ±1% ±50 ppm/°C 0.0014R 0.078R
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.