Confirm
Find your products
Category
Sub Category
Series

Cement

Cement resistors with all types of general style, non-inductive, metal plate, fusible, wirewound, thermal series. Power ratings from 2W to 40W, available in axial, vertical, and radial lead types, all housed in a flame-proof ceramic case.

 

SLR

Cement resistors, low ohmic, metal plate
  • High power rating
  • Low resistance (down to 10mR)
  • Double power available
  • Flameproof cement case
  • Excellent surge performance
  • Vertical terminal
yageo_SLR_21082615_379.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
2 ±5% Base on Spec. 0.1R 0.68R
3 ±5% Base on Spec. 0.01R 1R
5 ±5% Base on Spec. 0.01R 3.3R
7 ±5% Base on Spec. 0.01R 3.3R
10 ±5% Base on Spec. 0.01R 3.3R
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer