Confirm
Find your products
Category
Sub Category
Series

Cement

Cement resistors with all types of general style, non-inductive, metal plate, fusible, wirewound, thermal series. Power ratings from 2W to 40W, available in axial, vertical, and radial lead types, all housed in a flame-proof ceramic case.

 

SQP

Cement resistors, wirewound/metal oxide, commercial power, vertical lead
  • High power rating
  • Excellent pulse load capability
  • Flameproof ceramic case
yageo_SQP_19042212_787.png
*More Information
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
1 ±5% Base on Spec. 0.1R 47K
2 ±5% Base on Spec. 0.03R 1M
3 ±5% Base on Spec. 0.015R 1M
5 ±5% Base on Spec. 0.015R 1M
7 ±5% Base on Spec. 0.05R 100K
10 ±5% Base on Spec. 0.08R 100K
15 ±5% Base on Spec. 0.1R 680R
20 ±5% Base on Spec. 0.15R 1K
25 ±5% Base on Spec. 0.15R 1K
30 ±5% Base on Spec. 0.15R 1K
40 ±5% Base on Spec. 0.15R 1K
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.