Confirm
Find your products
Category
Sub Category
Series

Carbon Film

Carbon film resistor series is a general purpose resistor ideal for electronics, commercial and industrial applications. It's available in a flameproof coating, standard or miniature sizes. 

 

CFR

Carbon film resistors
  • Wide resistance range
  • High stability
yageo_CFR_19042210_669.png
*More Information
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
1/6 ±2% Base on Spec. 1R 10M
1/4 ±2% Base on Spec. 1R 10M
1/2 ±2% Base on Spec. 1R 10M
1 ±2% Base on Spec. 1R 10M
2 ±2% Base on Spec. 1R 10M
3 ±2% Base on Spec. 1R 10M
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer