Confirm
Find your products
Category
Sub Category
Series

Aluminum Housed

High power resistors housed in a very stong aluminum case. Power ratings up to 10KW, perform excellently in anti-surge and anti-corrosion.

 

AHA/AHP

Wirewound resistors, high power, aluminum housed, heatsink type
  • Reduced size
  • Heatsink mounted
  • High power rating
  • Excellent surge performance
  • Corrision-resistant aluminum case for severe environments
yageo_AHAAHP_400x220_19052816_626.png
yageo_prod_application_icon.png Application
Show More
*More Information
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
5 ±1% ±50 ppm/°C 0.1R 1K
10 ±1% ±50 ppm/°C 0.1R 1.5K
25 ±1% ±50 ppm/°C 0.1R 5.1K
50 ±1% ±50 ppm/°C 0.1R 15K
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer