Confirm
Find your products
Category
Sub Category
Series

PPTC

PPTC (Polymeric Positive Temperature Coefficient Thermistor) is also known as resettable fuse. It has very low resistance under normal working status, no impact on the working circuit. The response speed of PPTC is from few dozen ms to few seconds level. It is proportional to the current value. YAGEO provides SMD (case size: 0603 ~ 2920) and DIP package types for the usage in different applications. 

 

SMD 2920

Ih=0.3~5.0A, 0.005~4.8Ω
  • Small size of 2920
  • Fast tripping resettable circuit protection
  • Surface mount packaging for automated assembly
  • Agency recognition:UL SGS
SMD2920.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber Ih(A)
Vmax(V)
Imax(A)
It(A)
Pdtyp(W) Rmin(Ω)
R1max(Ω)
Datasheet
SMD2920B030TF 0.3 60 10 0.6 1.5 0.6 4.8
SMD2920B050TF 0.5 60 10 1 1.5 0.18 1.4
SMD2920B075TF 0.75 30 40 1.5 1.5 0.1 1
SMD2920B075TF/60 0.75 60 10 1.5 1.5 0.1 0.95
SMD2920B100TF 1.1 33 40 2.2 1.5 0.065 0.41
SMD2920B110TF/60 1.1 60 20 2.2 2 0.12 0.41
SMD2920B125TF 1.25 15 40 2.5 1.5 0.05 0.25
SMD2920B150TF 1.5 33 40 3 1.5 0.035 0.23
SMD2920B185TF 1.85 33 40 3.7 1.5 0.03 0.15
SMD2920B200TF/24 2 24 40 4 1.5 0.02 0.125
SMD2920B250TF 2.5 15 40 5 1.5 0.02 0.085
SMD2920B260TF/24 2.6 24 40 5 1.5 0.014 0.075
SMD2920B260TF 2.6 6 40 5 1.5 0.014 0.075
SMD2920B300TF/15 3 15 40 5 1.5 0.012 0.048
SMD2920B300TF/30 3 30 40 5 1.5 0.012 0.048
SMD2920B400TF 4 15 40 8 1.5 0.008 0.04
SMD2920B500TF 5 12 40 10 1.5 0.005 0.031
SMD2920B500TF/16 5 16 40 10 2 0.005 0.031
SMD2920B600TF/12 6 12 50 12 2 0.004 0.02
SMD2920B700TF/12 7 12 50 14 2 0.0035 0.018
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer