Confirm
Find your products
Category
Sub Category
Series

PPTC

PPTC (Polymeric Positive Temperature Coefficient Thermistor) is also known as resettable fuse. It has very low resistance under normal working status, no impact on the working circuit. The response speed of PPTC is from few dozen ms to few seconds level. It is proportional to the current value. YAGEO provides SMD (case size: 0603 ~ 2920) and DIP package types for the usage in different applications. 

 

SMD 2016

Ih=0.3~2.0A, 0.03~2.3Ω
  • Small size of 2016
  • Fast tripping resettable circuit protection
  • Surface mount packaging for automated assembly
  • Agency recognition:UL SGS
SMD2016.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber Ih(A)
Vmax(V)
Imax(A)
It(A)
Pdtyp(W) Rmin(Ω)
R1max(Ω)
Datasheet
SMD2016B030TF 0.3 60 20 0.6 1.4 0.5 2.3
SMD2016B050TF 0.55 60 20 1.1 1.4 0.2 1
SMD2016B100TF 1.1 15 40 2.2 1.4 0.06 0.4
SMD2016B100TF/33 1.1 33 40 2.2 1.4 0.06 0.4
SMD2016B150TF 1.5 15 40 3 1.4 0.05 0.18
SMD2016B150TF/33 1.5 33 40 3 1 0.07 0.18
SMD2016B200TF 2 6 40 4.2 1.4 0.03 0.1
SMD2016B260TF/24 2.6 24 40 5 1.6 0.025 0.075
SMD2016B300TF 3 16 40 5 1.6 0.015 0.048
SMD2016B500TF 5 6 100 10 2 0.005 0.025
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer