Confirm
Find your products
Category
Sub Category
Series

PPTC

PPTC (Polymeric Positive Temperature Coefficient Thermistor) is also known as resettable fuse. It has very low resistance under normal working status, no impact on the working circuit. The response speed of PPTC is from few dozen ms to few seconds level. It is proportional to the current value. YAGEO provides SMD (case size: 0603 ~ 2920) and DIP package types for the usage in different applications. 

 

BK 130

Ih=0.1~1.35A, 0.2~18.0Ω
  • I(hold): 0.1~1.35A
  • Radial leaded devices
  • Cured,flame retardant epoxy polymer insulating
  • material meets UL94 V-0 requirement
  • Available in lead-free version
  • Agency Recognition: UL SGS
BK130.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber Ih(A)
Vmax(V)
Imax(A)
It(A)
Pdtyp(W) Rmin(Ω)
R1max(Ω)
Datasheet
BK130-100 0.1 130 20 - - 9 18
BK130-120 0.12 130 20 - - 6 12
BK130-160 0.16 130 20 - - 3.5 7.5
BK130-200 0.2 130 20 - - 2.5 5
BK130-250 0.25 130 20 - - 1.9 3.8
BK130-300 0.3 130 20 - - 1.3 2.6
BK130-400 0.4 130 20 - - 0.9 1.8
BK130-500 0.5 130 20 - - 0.8 1.6
BK130-650 0.65 130 10 - - 0.5 1
BK130-750 0.75 130 10 - - 0.4 0.8
BK130-900 0.9 130 10 - - 0.3 0.6
BK130-1100 1.1 130 10 - - 0.3 0.5
BK130-1350 1.35 130 10 - - 0.2 0.4
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer