Confirm
Find your products
Category
Sub Category
Series

MOV

MOV (Metal Oxide Varistors) has fast response speed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. MOV has high voltage and large withstanding surge current capacity, and is usually used in AC input of different power supply for surge or lightning protection. YAGEO offers different working temperature and size MOV products,the temperature can reach up to 140 centigrade,the size is from 5mm to 53mm. If you have any inquiries for circuit protection components, please contact with sales team for more information.

 

TMOV 25D

25mm, 150~1200V
  • Varistor Voltage: 150~1200V
  • High peak surge current rating up to 18000A
  • Model Size: 25mm
  • Fast responding to transient over-voltage and limited current
  • Three-lead version available for indication purposes
25M.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber V1mA
Vac(V) Vdc(V)
Withstanding Surge Current 8/20μs Maximum energy 10/1000μs Ip (A)
Vc(V) Rated power (W) C@1KHz (pF) Datasheet
181KE25 180(162-198) 115 150 175J 150 300 - 3500
181KM25 180(162-198) 115 150 175J 150 300 - 3500
181KN25 180(162-198) 115 150 175J 150 300 - 3500
201KE25 200(185-225) 130 170 210J 150 340 - 3200
201KM25 200(185-225) 130 170 210J 150 340 - 3200
201KN25 200(185-225) 130 170 210J 150 340 - 3200
221KE25 220(198-242) 140 180 230J 150 365 - 2900
221KM25 220(198-242) 140 180 230J 150 365 - 2900
221KN25 220(198-242) 140 180 230J 150 365 - 2900
241KE25 240(216-264) 150 200 255J 150 395 - 2650
241KM25 240(216-264) 150 200 255J 150 395 - 2650
241KN25 240(216-264) 150 200 255J 150 395 - 2650
271KE25 270(243-297) 175 225 285J 150 455 - 2400
271KM25 270(243-297) 175 225 285J 150 455 - 2400
271KN25 270(243-297) 175 225 285J 150 455 - 2400
301KE25 300(270-330) 190 250 310J 150 500 - 2100
301KM25 300(270-330) 190 250 310J 150 500 - 2100
301KN25 300(270-330) 190 250 310J 150 500 - 2100
331KE25 330(297-363) 210 275 325J 150 550 - 1900
331KM25 330(297-363) 210 275 325J 150 550 - 1900
331KN25 330(297-363) 210 275 325J 150 550 - 1900
361KE25 360(324-396) 230 300 340J 150 595 - 1750
361KM25 360(324-396) 230 300 340J 150 595 - 1750
361KN25 360(324-396) 230 300 340J 150 595 - 1750
391KE25 390(351-429) 250 320 360J 150 650 - 1600
391KM25 390(351-429) 250 320 360J 150 650 - 1600
391KN25 390(351-429) 250 320 360J 150 650 - 1600
431KE25 430(387-473) 275 350 440J 150 710 - 1500
431KM25 430(387-473) 275 350 440J 150 710 - 1500
431KN25 430(387-473) 275 350 440J 150 710 - 1500
471KE25 470(423-517) 300 385 490J 150 775 - 1400
471KM25 470(423-517) 300 385 490J 150 775 - 1400
471KN25 470(423-517) 300 385 490J 150 775 - 1400
511KE25 510(459-561) 320 415 530J 150 845 - 1250
511KM25 510(459-561) 320 415 530J 150 845 - 1250
511KN25 510(459-561) 320 415 530J 150 845 - 1250
561KE25 560(504-616) 350 460 560J 150 920 - 1150
561KM25 560(504-616) 350 460 560J 150 920 - 1150
561KN25 560(504-616) 350 460 560J 150 920 - 1150
621KE25 620(558-682) 385 505 590J 150 1025 - 1050
621KM25 620(558-682) 385 505 590J 150 1025 - 1050
621KN25 620(558-682) 385 505 590J 150 1025 - 1050
681KE25 680(612-748) 420 560 620J 150 1120 - 950
681KM25 680(612-748) 420 560 620J 150 1120 - 950
681KN25 680(612-748) 420 560 620J 150 1120 - 950
751KE25 750(675-825) 460 615 630J 150 1240 - 850
751KM25 750(675-825) 460 615 630J 150 1240 - 850
751KN25 750(675-825) 460 615 630J 150 1240 - 850
781KE25 780(702-858) 485 640 675J 150 1290 - 800
781KM25 780(702-858) 485 640 675J 150 1290 - 800
781KN25 780(702-858) 485 640 675J 150 1290 - 800
821KE25 820(738-902) 510 670 690J 150 1355 - 750
821KM25 820(738-902) 510 670 690J 150 1355 - 750
821KN25 820(738-902) 510 670 690J 150 1355 - 750
911KE25 910(819-1001) 550 745 715J 150 1500 - 700
911KM25 910(819-1001) 550 745 715J 150 1500 - 700
911KN25 910(819-1001) 550 745 715J 150 1500 - 700
102KE25 1000(900-1100) 625 825 750J 150 1650 - 650
102KM25 1000(900-1100) 625 825 750J 150 1650 - 650
102KN25 1000(900-1100) 625 825 750J 150 1650 - 650
112KE25 1100(990-1210) 680 895 780J 150 1815 - 600
112KM25 1100(990-1210) 680 895 780J 150 1815 - 600
112KN25 1100(990-1210) 680 895 780J 150 1815 - 600
122KE25 1200(1080-1320) 750 990 840J 150 1880 - 550
122KM25 1200(1080-1320) 750 990 840J 150 1880 - 550
122KN25 1200(1080-1320) 750 990 840J 150 1880 - 550
151KE25 150(135-165) 95 125 160J 150 250 - 4300
151KM25 150(135-165) 95 125 160J 150 250 - 4300
151KN25 150(135-165) 95 125 160J 150 250 - 4300
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer