Confirm
Find your products
Category
Sub Category
Series

MOV

MOV (Metal Oxide Varistors) has fast response speed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. MOV has high voltage and large withstanding surge current capacity, and is usually used in AC input of different power supply for surge or lightning protection. YAGEO offers different working temperature and size MOV products,the temperature can reach up to 140 centigrade,the size is from 5mm to 53mm. If you have any inquiries for circuit protection components, please contact with sales team for more information.

 

KS34

34mm, 82~1600V
  • Varistor Voltage: 82~1600V
  • Withstanding Surge Current: 30000~40000A
  • Model Size: 34mm
  • Fast responding to transient over-voltage<25ns
  • Operating Temperature:-40℃ ~ +105℃
  • Safety certification:UL、CSA、VDE
34S.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber V1mA
Vac(V) Vdc(V)
Withstanding Surge Current 8/20μs Maximum energy 10/1000μs Ip (A)
Vc(V) Rated power (W) C@1KHz (pF) Datasheet
162KS34 1600(1440-1760) 1000 1280 - - 300 2640 - 1100
181KS34 180(162-198) 115 150 - - 300 300 - 9000
201KS34 200(180-220) 130 170 - - 300 340 - 8000
221KS34 220(198-242) 140 180 - - 300 360 - 7800
241KS34 240(216-264) 150 200 - - 300 395 - 7600
271KS34 270(243-297) 175 225 - - 300 455 - 7200
301KS34 300(270-330) 190 250 - - 300 500 - 7000
331KS34 330(397-363) 210 275 - - 300 550 - 6400
361KS34 360(324-396) 230 300 - - 300 595 - 6000
391KS34 390(351-429) 250 320 - - 300 650 - 4800
431KS34 430(387-473) 275 350 - - 300 710 - 4600
471KS34 470(423-517) 300 385 - - 300 775 - 4100
511KS34 510(459-561) 320 415 - - 300 845 - 4000
561KS34 560(504-616) 350 460 - - 300 925 - 3800
621KS34 620(558-682) 385 505 - - 300 1025 - 3600
681KS34 680(612-748) 420 560 - - 300 1120 - 3300
751KS34 750(675-825) 460 615 - - 300 1240 - 3000
781KS34 780(702-858) 485 640 - - 300 1290 - 2850
820KS34 82(74-90) 50 65 - - 300 135 - 19500
821KS34 820(738-902) 510 670 - - 300 1355 - 2700
911KS34 910(819-1001) 550 745 - - 300 1500 - 2100
951KS34 950(855-1045) 575 765 - - 300 1570 - 1900
101KS34 100(90-110) 60 85 - - 300 165 - 15500
102KS34 1000(900-1100) 625 825 - - 300 1650 - 1700
112KS34 1100(990-1210) 680 895 - - 300 1815 - 1520
121KS34 120(108-132) 75 100 - - 300 200 - 13000
122KS34 1200(1080-1320) 750 990 - - 300 1980 - 1400
142KS34 1400(1260-1540) 880 1140 - - 300 2310 - 1200
151KS34 150(135-165) 95 125 - - 300 250 - 11000
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer