Confirm
Find your products
Category
Sub Category
Series

MOV

MOV (Metal Oxide Varistors) has fast response speed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. MOV has high voltage and large withstanding surge current capacity, and is usually used in AC input of different power supply for surge or lightning protection. YAGEO offers different working temperature and size MOV products,the temperature can reach up to 140 centigrade,the size is from 5mm to 53mm. If you have any inquiries for circuit protection components, please contact with sales team for more information.

 

KK20

14mm, 180~560V
  • Varistor Voltage: 180~560V
  • Model Size: 20mm
  • Operating Temperature:-40℃ ~ +125℃
  • Storage Temperature:-40℃ ~ +125℃
  • Safety certification:UL、CSA、VDE
yageo_20K_20111115_959.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber V1mA
Vac(V) Vdc(V)
Withstanding Surge Current 8/20μs Maximum energy 10/1000μs Ip (A)
Vc(V) Rated power (W) C@1KHz (pF) Datasheet
181KK20 180(162~198) 115 150 6.5KA 85J 100 300 1 2200
181KK20J 180(162~198) 115 150 10KA 130J 100 300 1 2200
201KK20 200(180~220) 130 170 6.5KA 95J 100 340 1 2000
201KK20J 200(180~220) 130 170 10KA 140J 100 340 1 2000
221KK20 220(198~242) 140 180 6.5KA 100J 100 360 1 1800
221KK20J 220(198~242) 140 180 10KA 155J 100 360 1 1800
241KK20 240(216~264) 150 200 6.5KA 108J 100 395 1 1650
241KK20J 240(216~264) 150 200 10KA 168J 100 395 1 1650
271KK20 270(243~297) 175 225 6.5KA 127J 100 455 1 1500
271KK20J 270(243~297) 175 225 10KA 190J 100 455 1 1500
301KK20 300(270~330) 190 250 6.5KA 136J 100 500 1 1300
301KK20J 300(270~330) 190 250 10KA 210J 100 500 1 1300
331KK20 330(297~363) 210 275 6.5KA 150J 100 550 1 1200
331KK20J 330(297~363) 210 275 10KA 228J 100 550 1 1200
361KK20 360(324~396) 230 300 6.5KA 163J 100 595 1 1100
361KK20J 360(324~396) 230 300 10KA 255J 100 595 1 1100
391KK20 390(351~429) 250 320 6.5KA 180J 100 650 1 1000
391KK20J 390(351~429) 250 320 10KA 275J 100 650 1 1000
431KK20 430(387~473) 275 350 6.5KA 190J 100 710 1 930
431KK20J 430(387~473) 275 350 10KA 305J 100 710 1 930
471KK20 470(423~517) 300 385 6.5KA 204J 100 775 1 850
471KK20J 470(423~517) 300 385 10KA 350J 100 775 1 850
511KK20 510(459~561) 320 415 6.5KA 210J 100 845 1 780
511KK20J 510(459~561) 320 415 10KA 360J 100 845 1 780
561KK20 560(504~616) 350 460 6.5KA 215J 100 925 1 710
561KK20J 560(504~616) 350 460 10KA 380J 100 925 1 710
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer