Confirm
Find your products
Category
Sub Category
Series

MOV

MOV (Metal Oxide Varistors) has fast response speed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. MOV has high voltage and large withstanding surge current capacity, and is usually used in AC input of different power supply for surge or lightning protection. YAGEO offers different working temperature and size MOV products,the temperature can reach up to 140 centigrade,the size is from 5mm to 53mm. If you have any inquiries for circuit protection components, please contact with sales team for more information.

 

KK14

14mm, 180~560V
  • Varistor Voltage: 180~560V
  • Model Size: 14mm
  • Operating Temperature:-40℃ ~ +125℃
  • Storage Temperature:-40℃ ~ +125℃
  • Safety certification:UL、CSA、VDE
yageo_14K_20111115_255.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber V1mA
Vac(V) Vdc(V)
Withstanding Surge Current 8/20μs Maximum energy 10/1000μs Ip (A)
Vc(V) Rated power (W) C@1KHz (pF) Datasheet
181KK14 180(162~198) 115 150 4.5KA 50J 50 300 0.6 1100
181KK14J 180(162~198) 115 150 6.0KA 60J 50 300 0.6 1100
201KK14 200(180~220) 130 170 4.5KA 57J 50 340 0.6 1000
201KK14J 200(180~220) 130 170 6.0KA 70J 50 340 0.6 1000
221KK14 220(198~242) 140 180 4.5KA 60J 50 360 0.6 900
221KK14J 220(198~242) 140 180 6.0KA 78J 50 360 0.6 900
241KK14 240(216~264) 150 200 4.5KA 63J 50 395 0.6 830
241KK14J 240(216~264) 150 200 6.0KA 84J 50 395 0.6 830
271KK14 270(243~297) 175 225 4.5KA 70J 50 455 0.6 740
271KK14J 270(243~297) 175 225 6.0KA 99J 50 455 0.6 740
301KK14 300(270~330) 190 250 4.5KA 77J 50 500 0.6 670
301KK14J 300(270~330) 190 250 6.0KA 108J 50 500 0.6 670
331KK14 330(297~363) 210 275 4.5KA 85J 50 550 0.6 610
331KK14J 330(297~363) 210 275 6.0KA 115J 50 550 0.6 610
361KK14 360(324~396) 230 300 4.5KA 93J 50 595 0.6 560
361KK14J 360(324~396) 230 300 6.0KA 130J 50 595 0.6 560
391KK14 390(351~429) 250 320 4.5KA 100J 50 650 0.6 510
391KK14J 390(351~429) 250 320 6.0KA 140J 50 650 0.6 510
431KK14 430(387~473) 275 350 4.5KA 115J 50 710 0.6 460
431KK14J 430(387~473) 275 350 6.0KA 155J 50 710 0.6 460
471KK14 470(423~517) 300 385 4.5KA 118J 50 775 0.6 430
471KK14J 470(423~517) 300 385 6.0KA 175J 50 775 0.6 430
511KK14 510(459~561) 320 415 4.5KA 121J 50 845 0.6 390
511KK14J 510(459~561) 320 415 6.0KA 180J 50 845 0.6 390
561KK14 560(504~616) 350 460 4.5KA 125J 50 925 0.6 360
561KK14J 560(504~616) 350 460 6.0KA 185J 50 925 0.6 360
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer