Confirm
Find your products
Category
Sub Category
Series

MOV

MOV (Metal Oxide Varistors) has fast response speed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. MOV has high voltage and large withstanding surge current capacity, and is usually used in AC input of different power supply for surge or lightning protection. YAGEO offers different working temperature and size MOV products,the temperature can reach up to 140 centigrade,the size is from 5mm to 53mm. If you have any inquiries for circuit protection components, please contact with sales team for more information.

 

KK10

10mm, 180~560V
  • Varistor Voltage: 180~560V
  • Model Size: 10mm
  • Operating Temperature:-40℃ ~ +125℃
  • Storage Temperature:-40℃ ~ +125℃
  • Safety certification:UL、CSA、VDE
yageo_10K_20111115_947.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber V1mA
Vac(V) Vdc(V)
Withstanding Surge Current 8/20μs Maximum energy 10/1000μs Ip (A)
Vc(V) Rated power (W) C@1KHz (pF) Datasheet
181KK10 180(162~198) 115 150 2.5KA 27J 25 300 0.4 560
181KK10J 180(162~198) 115 150 3.5KA 30J 25 300 0.4 560
201KK10 200(180~220) 130 170 2.5KA 30J 25 340 0.4 500
201KK10J 200(180~220) 130 170 3.5KA 35J 25 340 0.4 500
221KK10 220(198~242) 140 180 2.5KA 32J 25 360 0.4 450
221KK10J 220(198~242) 140 180 3.5KA 39J 25 360 0.4 450
241KK10 240(216~264) 150 200 2.5KA 35J 25 395 0.4 420
241KK10J 240(216~264) 150 200 3.5KA 42J 25 395 0.4 420
271KK10 270(243~297) 175 225 2.5KA 37J 25 455 0.4 370
271KK10J 270(243~297) 175 225 3.5KA 49J 25 455 0.4 370
301KK10 300(270~330) 190 250 2.5KA 40J 25 500 0.4 330
301KK10J 300(270~330) 190 250 3.5KA 54J 25 500 0.4 330
331KK10 330(297~363) 210 275 2.5KA 43J 25 550 0.4 300
331KK10J 330(297~363) 210 275 3.5KA 58J 25 550 0.4 300
361KK10 360(324~396) 230 300 2.5KA 47J 25 595 0.4 280
361KK10J 360(324~396) 230 300 3.5KA 65J 25 595 0.4 280
391KK10 390(351~429) 250 320 2.5KA 60J 25 650 0.4 260
391KK10J 390(351~429) 250 320 3.5KA 70J 25 650 0.4 260
431KK10 430(387~473) 275 350 2.5KA 65J 25 710 0.4 230
431KK10J 430(387~473) 275 350 3.5KA 80J 25 710 0.4 230
471KK10 470(423~517) 300 385 2.5KA 67J 25 775 0.4 210
471KK10J 470(423~517) 300 385 3.5KA 85J 25 775 0.4 210
511KK10 510(459~561) 320 415 2.5KA 69J 25 845 0.4 200
511KK10J 510(459~561) 320 415 3.5KA 90J 25 845 0.4 200
561KK10 560(504~616) 350 460 2.5KA 70J 25 925 0.4 180
561KK10J 560(504~616) 350 460 3.5KA 92J 25 925 0.4 180
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer