Confirm
Find your products
Category
Sub Category
Series

MOV

MOV (Metal Oxide Varistors) has fast response speed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. MOV has high voltage and large withstanding surge current capacity, and is usually used in AC input of different power supply for surge or lightning protection. YAGEO offers different working temperature and size MOV products,the temperature can reach up to 140 centigrade,the size is from 5mm to 53mm. If you have any inquiries for circuit protection components, please contact with sales team for more information.

 

KH14

14mm, 18~1800V
  • Varistor Voltage: 18~1800V
  • Withstanding Surge Current: 1000~6000A
  • Model Size: 14mm
  • Operating Temperature:-40℃ ~ +140℃
  • Storage Temperature:-40℃ ~ +140℃
  • Fast responding to transient over-voltage<25ns
  • Safety certification:UL、CSA、VDE
14H.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber V1mA
Vac(V) Vdc(V)
Withstanding Surge Current 8/20μs Maximum energy 10/1000μs Ip (A)
Vc(V) Rated power (W) C@1KHz (pF) Datasheet
162KH14 1600(1440~1760) 1000 1280 4.5KA 243J 50 2640 0.6 140
162KH14J 1600(1440~1760) 1000 1280 6KA 331J 50 2640 0.6 140
180KH14 18(15~21.6) 11 14 1KA 4J 10 36 0.1 11100
180KH14J 18(15~21.6) 11 14 2KA 7J 10 36 0.1 11100
182KH14 1800(1620~1980) 1100 1465 4.5KA 250J 50 2970 0.6 130
182KH14J 1800(1620~1980) 1100 1465 5KA 335J 50 2970 0.6 130
181KH14 180(162~198) 115 150 4.5KA 50J 50 300 0.6 1100
181KH14J 180(162~198) 115 150 6KA 60J 50 300 0.6 1100
201KH14 200(180~220) 130 170 4.5KA 57J 50 340 0.6 1000
201KH14J 200(180~220) 130 170 6KA 70J 50 340 0.6 1000
220KH14 22(19.5~26) 14 18 1KA 5J 10 43 0.1 9100
220KH14J 22(19.5~26) 14 18 2KA 8J 10 43 0.1 9100
221KH14 220(198~242) 140 180 4.5KA 60J 50 360 0.6 900
221KH14J 220(198~242) 140 180 6KA 78J 50 360 0.6 900
241KH14 240(216~264) 150 200 4.5KA 63J 50 395 0.6 830
241KH14J 240(216~264) 150 200 6KA 84J 50 395 0.6 830
270KH14 27(24~31) 17 22 1KA 6J 10 53 0.1 7400
270KH14J 27(24~31) 17 22 2KA 10J 10 53 0.1 7400
271KH14 270(243~297) 175 225 4.5KA 70J 50 455 0.6 740
271KH14J 270(243~297) 175 225 6KA 99J 50 455 0.6 740
301KH14 300(270~330) 190 250 4.5KA 77J 50 500 0.6 670
301KH14J 300(270~330) 190 250 6KA 108J 50 500 0.6 670
330KH14 33(29.5~36.5) 20 26 1KA 7.5J 10 65 0.1 6100
330KH14J 33(29.5~36.5) 20 26 2KA 12J 10 65 0.1 6100
331KH14 330(297~363) 210 275 4.5KA 85J 50 550 0.6 610
331KH14J 330(297~363) 210 275 6KA 115J 50 550 0.6 610
361KH14 360(324~396) 230 300 4.5KA 93J 50 595 0.6 560
361KH14J 360(324~396) 230 300 6KA 130J 50 595 0.6 560
390KH14 39(35~43) 25 31 1KA 8.6J 10 77 0.1 5100
390KH14J 39(35~43) 25 31 2KA 13J 10 77 0.1 5100
391KH14 390(351~429) 250 320 4.5KA 100J 50 650 0.6 510
391KH14J 390(351~429) 250 320 6KA 140J 50 650 0.6 510
431KH14 430(387~473) 275 350 4.5KA 115J 50 710 0.6 460
431KH14J 430(387~473) 275 350 6KA 155J 50 710 0.6 460
470KH14 47(42~52) 30 38 1KA 10J 10 93 0.1 4300
470KH14J 47(42~52) 30 38 2KA 17J 10 93 0.1 4300
471KH14 470(423~517) 300 385 4.5KA 118J 50 775 0.6 430
471KH14J 470(423~517) 300 385 6KA 175J 50 775 0.6 430
511KH14 510(459~561) 320 415 4.5KA 121J 50 845 0.6 390
511KH14J 510(459~561) 320 415 6KA 180J 50 845 0.6 390
560KH14 56(50~62) 35 45 1KA 11J 10 110 0.1 3600
560KH14J 56(50~62) 35 45 2KA 20J 10 110 0.1 3600
561KH14 560(504~616) 350 460 4.5KA 125J 50 925 0.6 360
561KH14J 560(504~616) 350 460 6KA 185J 50 925 0.6 360
621KH14 620(558~682) 385 505 4.5KA 128J 50 1025 0.6 320
621KH14J 620(558~682) 385 505 6KA 190J 50 1025 0.6 320
680KH14 68(61~75) 40 56 1KA 14J 10 135 0.1 2900
680KH14J 68(61~75) 40 56 2KA 24J 10 135 0.1 2900
681KH14 680(612~748) 420 560 4.5KA 130J 50 1120 0.6 290
681KH14J 680(612~748) 420 560 6KA 200J 50 1120 0.6 290
751KH14 750(675~825) 460 615 4.5KA 143J 50 1240 0.6 270
751KH14J 750(675~825) 460 615 6KA 210J 50 1240 0.6 270
781KH14 780(702~858) 485 640 4.5KA 148J 50 1290 0.6 260
781KH14J 780(702~858) 485 640 6KA 220J 50 1290 0.6 260
820KH14 82(74~90) 50 65 4.5KA 22J 50 135 0.6 2400
820KH14J 82(74~90) 50 65 6KA 27J 50 135 0.6 2400
821KH14 820(738~902) 510 670 4.5KA 157J 50 1355 0.6 240
821KH14J 820(738~902) 510 670 6KA 235J 50 1355 0.6 240
911KH14 910(819~1001) 550 745 4.5KA 175J 50 1500 0.6 220
911KH14J 910(819~1001) 550 745 6KA 255J 50 1500 0.6 220
101KH14 100(90~110) 60 85 4.5KA 28J 50 165 0.6 2000
101KH14J 100(90~110) 60 85 6KA 33J 50 165 0.6 2000
102KH14 1000(900~1100) 625 825 4.5KA 190J 50 1650 0.6 200
102KH14J 1000(900~1100) 625 825 6KA 280J 50 1650 0.6 200
112KH14 1100(990~1210) 680 895 4.5KA 213J 50 1815 0.6 180
112KH14J 1100(990~1210) 680 895 6KA 310J 50 1815 0.6 180
121KH14 120(108~132) 75 100 4.5KA 32J 50 200 0.6 1700
121KH14J 120(108~132) 75 100 6KA 40J 50 200 0.6 1700
122KH14 1200(1080~1320) 750 990 4.5KA 232J 50 1980 0.6 160
122KH14J 1200(1080~1320) 750 990 6KA 324J 50 1980 0.6 160
142KH14 1400(1260~1540) 880 1140 4.5KA 238J 50 2310 0.6 150
142KH14J 1400(1260~1540) 880 1140 6KA 327J 50 2310 0.6 150
151KH14 150(135~165) 95 125 4.5KA 40J 50 250 0.6 1300
151KH14J 150(135~165) 95 125 6KA 53J 50 250 0.6 1300
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer