Confirm
Find your products
Category
Sub Category
Series

MOV

MOV (Metal Oxide Varistors) has fast response speed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. MOV has high voltage and large withstanding surge current capacity, and is usually used in AC input of different power supply for surge or lightning protection. YAGEO offers different working temperature and size MOV products,the temperature can reach up to 140 centigrade,the size is from 5mm to 53mm. If you have any inquiries for circuit protection components, please contact with sales team for more information.

 

KH10

10mm, 18~1200V
  • Varistor Voltage: 18~1200V
  • Withstanding Surge Current: 500~3500A
  • Model Size: 10mm
  • Operating Temperature:-40℃ ~ +140℃
  • Storage Temperature:-40℃ ~ +140℃
  • Fast responding to transient over-voltage<25ns
  • Safety certification:UL、CSA、VDE
10H.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber V1mA
Vac(V) Vdc(V)
Withstanding Surge Current 8/20μs Maximum energy 10/1000μs Ip (A)
Vc(V) Rated power (W) C@1KHz (pF) Datasheet
180KH10 18(15~21.6) 11 14 0.5KA 2.1J 5 36 0.05 5600
180KH10J 18(15~21.6) 11 14 1KA 3J 5 36 0.05 5600
181KH10 180(162~198) 115 150 2.5KA 27J 25 300 0.4 560
181KH10J 180(162~198) 115 150 3.5KA 30J 25 300 0.4 560
201KH10 200(180~220) 130 170 2.5KA 30J 25 340 0.4 500
201KH10J 200(180~220) 130 170 3.5KA 35J 25 340 0.4 500
220KH10 22(19.5~26) 14 18 0.5KA 2.5J 5 43 0.05 4500
220KH10J 22(19.5~26) 14 18 1KA 5J 5 43 0.05 4500
221KH10 220(198~242) 140 180 2.5KA 32J 25 360 0.4 450
221KH10J 220(198~242) 140 180 3.5KA 39J 25 360 0.4 450
241KH10 240(216~264) 150 200 2.5KA 35J 25 395 0.4 420
241KH10J 240(216~264) 150 200 3.5KA 42J 25 395 0.4 420
270KH10 27(24~31) 17 22 0.5KA 3J 5 53 0.05 3700
270KH10J 27(24~31) 17 22 1KA 6J 5 53 0.05 3700
271KH10 270(243~297) 175 225 2.5KA 37J 25 455 0.4 370
271KH10J 270(243~297) 175 225 3.5KA 49J 25 455 0.4 370
301KH10 300(270~330) 190 250 2.5KA 40J 25 500 0.4 330
301KH10J 300(270~330) 190 250 3.5KA 54J 25 500 0.4 330
330KH10 33(29.5~36.5) 20 26 0.5KA 4J 5 65 0.05 3000
330KH10J 33(29.5~36.5) 20 26 1KA 7J 5 65 0.05 3000
331KH10 330(297~363) 210 275 2.5KA 43J 25 550 0.4 300
331KH10J 330(297~363) 210 275 3.5KA 58J 25 550 0.4 300
361KH10 360(324~396) 230 300 2.5KA 47J 25 595 0.4 280
361KH10J 360(324~396) 230 300 3.5KA 65J 25 595 0.4 280
390KH10 39(35~43) 25 31 0.5KA 4.6J 5 77 0.05 2400
390KH10J 39(35~43) 25 31 1KA 9J 5 77 0.05 2400
391KH10 390(351~429) 250 320 2.5KA 60J 25 650 0.4 260
391KH10J 390(351~429) 250 320 3.5KA 70J 25 650 0.4 260
431KH10 430(387~473) 275 350 2.5KA 65J 25 710 0.4 230
431KH10J 430(387~473) 275 350 3.5KA 80J 25 710 0.4 230
470KH10 47(42~52) 30 38 0.5KA 5.5J 5 93 0.05 2100
470KH10J 47(42~52) 30 38 1KA 11J 5 93 0.05 2100
471KH10 470(423~517) 300 385 2.5KA 67J 25 775 0.4 210
471KH10J 470(423~517) 300 385 3.5KA 85J 25 775 0.4 210
511KH10 510(459~561) 320 415 2.5KA 69J 25 845 0.4 200
511KH10J 510(459~561) 320 415 3.5KA 90J 25 845 0.4 200
560KH10 56(50~62) 35 45 0.5KA 7J 5 110 0.05 1800
560KH10J 56(50~62) 35 45 1KA 13J 5 110 0.05 1800
561KH10 560(504~616) 350 460 2.5KA 70J 25 925 0.4 180
561KH10J 560(504~616) 350 460 3.5KA 92J 25 925 0.4 180
621KH10 620(558~682) 385 505 2.5KA 72J 25 1025 0.4 160
621KH10J 620(558~682) 385 505 3.5KA 95J 25 1025 0.4 160
680KH10 68(61~75) 40 56 0.5KA 8.2J 5 135 0.05 1500
680KH10J 68(61~75) 40 56 1KA 15J 5 135 0.05 1500
681KH10 680(612~748) 420 560 2.5KA 75J 25 1120 0.4 150
681KH10J 680(612~748) 420 560 3.5KA 98J 25 1120 0.4 150
751KH10 750(675~825) 460 615 2.5KA 77J 25 1240 0.4 130
751KH10J 750(675~825) 460 615 3.5KA 100J 25 1240 0.4 130
781KH10 780(702~858) 485 640 2.5KA 80J 25 1290 0.4 130
781KH10J 780(702~858) 485 640 3.5KA 105J 25 1290 0.4 130
820KH10 82(74~90) 50 65 2.5KA 12J 25 135 0.4 1200
820KH10J 82(74~90) 50 65 3.5KA 17J 25 135 0.4 1200
821KH10 820(738~902) 510 670 2.5KA 85J 25 1355 0.4 120
821KH10J 820(738~902) 510 670 3.5KA 110J 25 1355 0.4 120
911KH10 910(819~1001) 550 745 2.5KA 93J 25 1500 0.4 110
911KH10J 910(819~1001) 550 745 3.5KA 130J 25 1500 0.4 110
101KH10 100(90~110) 60 85 2.5KA 15J 25 165 0.4 1000
101KH10J 100(90~110) 60 85 3.5KA 18J 25 165 0.4 1000
102KH10 1000(900~1100) 625 825 2.5KA 102J 25 1650 0.4 100
102KH10J 1000(900~1100) 625 825 3.5KA 140J 25 1650 0.4 100
112KH10 1100(990~1210) 680 895 2.5KA 115J 25 1815 0.4 90
112KH10J 1100(990~1210) 680 895 3.5KA 155J 25 1815 0.4 90
121KH10 120(108~132) 75 100 2.5KA 18J 25 200 0.4 830
121KH10J 120(108~132) 75 100 3.5KA 21J 25 200 0.4 830
122KH10 1200(1080~1320) 750 990 2.5KA 127J 25 1980 0.4 80
122KH10J 1200(1080~1320) 750 990 3.5KA 165J 25 1980 0.4 80
151KH10 150(135~165) 95 125 2.5KA 22J 25 250 0.4 670
151KH10J 150(135~165) 95 125 3.5KA 25J 25 250 0.4 670
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer