Confirm
Find your products
Category
Sub Category
Series

MOV

MOV (Metal Oxide Varistors) has fast response speed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. MOV has high voltage and large withstanding surge current capacity, and is usually used in AC input of different power supply for surge or lightning protection. YAGEO offers different working temperature and size MOV products,the temperature can reach up to 140 centigrade,the size is from 5mm to 53mm. If you have any inquiries for circuit protection components, please contact with sales team for more information.

 

KH07

7mm, 18~910V
  • Varistor Voltage: 18~910V
  • Withstanding Surge Current: 250~1750A
  • Model Size: 7mm
  • Operating Temperature:-40℃ ~ +140℃
  • Storage Temperature:-40℃ ~ +140℃
  • Fast responding to transient over-voltage<25ns
  • Safety certification:UL、CSA、VDE
07H.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber V1mA
Vac(V) Vdc(V)
Withstanding Surge Current 8/20μs Maximum energy 10/1000μs Ip (A)
Vc(V) Rated power (W) C@1KHz (pF) Datasheet
180KH07 18(15~21.6) 11 14 0.25KA 0.9J 2.5 36 0.02 2800
180KH07J 18(15~21.6) 11 14 0.5KA 2J 2.5 36 0.02 2800
181KH07 180(162~198) 115 150 1.2KA 11.7J 10 300 0.25 280
181KH07J 180(162~198) 115 150 1.75KA 16J 10 300 0.25 280
201KH07 200(180~220) 130 170 1.2KA 13J 10 340 0.25 250
201KH07J 200(180~220) 130 170 1.75KA 17J 10 340 0.25 250
220KH07 22(19.5~26) 14 18 0.25KA 1.1J 2.5 43 0.02 2300
220KH07J 22(19.5~26) 14 18 0.5KA 2.4J 2.5 43 0.02 2300
221KH07 220(198~242) 140 180 1.2KA 14J 10 360 0.25 230
221KH07J 220(198~242) 140 180 1.75KA 19J 10 360 0.25 230
241KH07 240(216~264) 150 200 1.2KA 15J 10 395 0.25 210
241KH07J 240(216~264) 150 200 1.75KA 21J 10 395 0.25 210
270KH07 27(24~31) 17 22 0.25KA 1.4J 2.5 53 0.02 1800
270KH07J 27(24~31) 17 22 0.5KA 3J 2.5 53 0.02 1800
271KH07 270(243~297) 175 225 1.2KA 18J 10 455 0.25 185
271KH07J 270(243~297) 175 225 1.75KA 24J 10 455 0.25 185
301KH07 300(270~330) 190 250 1.2KA 20J 10 500 0.25 165
301KH07J 300(270~330) 190 250 1.75KA 26J 10 500 0.25 165
330KH07 33(29.5~36.5) 20 26 0.25KA 1.7J 2.5 65 0.02 1500
330KH07J 33(29.5~36.5) 20 26 0.5KA 3.5J 2.5 65 0.02 1500
331KH07 330(297~363) 210 275 1.2KA 23J 10 550 0.25 150
331KH07J 330(297~363) 210 275 1.75KA 28J 10 550 0.25 150
361KH07 360(324~396) 230 300 1.2KA 24J 10 595 0.25 140
361KH07J 360(324~396) 230 300 1.75KA 32J 10 595 0.25 140
390KH07 39(35~43) 25 31 0.25KA 2.1J 2.5 77 0.02 1300
390KH07J 39(35~43) 25 31 0.5KA 4J 2.5 77 0.02 1300
391KH07 390(351~429) 250 320 1.2KA 26J 10 650 0.25 130
391KH07J 390(351~429) 250 320 1.75KA 35J 10 650 0.25 130
431KH07 430(387~473) 275 350 1.2KA 28J 10 710 0.25 115
431KH07J 430(387~473) 275 350 1.75KA 40J 10 710 0.25 115
470KH07 47(42~52) 30 38 0.25KA 2.5J 2.5 93 0.02 1100
470KH07J 47(42~52) 30 38 0.5KA 5J 2.5 93 0.02 1100
471KH07 470(423~517) 300 385 1.2KA 29J 10 775 0.25 105
471KH07J 470(423~517) 300 385 1.75KA 42J 10 775 0.25 105
511KH07 510(459~561) 320 415 1.2KA 31J 10 845 0.25 100
511KH07J 510(459~561) 320 415 1.75KA 45J 10 845 0.25 100
560KH07 56(50~62) 35 45 0.25KA 3.1J 2.5 110 0.02 890
560KH07J 56(50~62) 35 45 0.5KA 6J 2.5 110 0.02 890
561KH07 560(504~616) 350 460 1.2KA 35J 10 925 0.25 90
561KH07J 560(504~616) 350 460 1.75KA 49J 10 925 0.25 90
621KH07 620(558~682) 385 505 1.2KA 38J 10 1025 0.25 80
621KH07J 620(558~682) 385 505 1.75KA 55J 10 1025 0.25 80
680KH07 68(61~75) 40 56 0.25KA 3.6J 2.5 135 0.02 740
680KH07J 68(61~75) 40 56 0.5KA 7J 2.5 135 0.02 740
681KH07 680(612~748) 420 560 1.2KA 42J 10 1120 0.25 75
681KH07J 680(612~748) 420 560 1.75KA 60J 10 1120 0.25 75
751KH07 750(675~825) 460 615 1.2KA 45J 10 1240 0.25 70
751KH07J 750(675~825) 460 615 1.75KA 64J 10 1240 0.25 70
781KH07 780(702~858) 485 640 1.2KA 48J 10 1290 0.25 65
781KH07J 780(702~858) 485 640 1.75KA 69J 10 1290 0.25 65
820KH07 82(74~90) 50 65 1.2KA 5J 10 135 0.25 600
820KH07J 82(74~90) 50 65 1.75KA 10J 10 135 0.25 600
821KH07 820(738~902) 510 670 1.2KA 52J 10 1355 0.25 60
821KH07J 820(738~902) 510 670 1.75KA 73J 10 1355 0.25 60
911KH07 910(819~1001) 550 745 1.2KA 57J 10 1500 0.25 55
911KH07J 910(819~1001) 550 745 1.75KA 78J 10 1500 0.25 55
101KH07 100(90~110) 60 85 1.2KA 6.5J 10 165 0.25 500
101KH07J 100(90~110) 60 85 1.75KA 12J 10 165 0.25 500
121KH07 120(108~132) 75 100 1.2KA 7.8J 10 200 0.25 420
121KH07J 120(108~132) 75 100 1.75KA 13J 10 200 0.25 420
151KH07 150(135~165) 95 125 1.2KA 9.7J 10 250 0.25 330
151KH07J 150(135~165) 95 125 1.75KA 15J 10 250 0.25 330
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer