Confirm
Find your products
Category
Sub Category
Series

MOV

MOV (Metal Oxide Varistors) has fast response speed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. MOV has high voltage and large withstanding surge current capacity, and is usually used in AC input of different power supply for surge or lightning protection. YAGEO offers different working temperature and size MOV products,the temperature can reach up to 140 centigrade,the size is from 5mm to 53mm. If you have any inquiries for circuit protection components, please contact with sales team for more information.

 

KH05

5mm, 18~750V
  • Varistor Voltage: 18~750V
  • Withstanding Surge Current: 100~800A
  • Model Size: 5mm
  • Operating Temperature:-40℃ ~ +140℃
  • Storage Temperature:-40℃ ~ +140℃
  • Fast responding to transient over-voltage<25ns
  • Safety certification:UL、CSA、VDE
05H.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber V1mA
Vac(V) Vdc(V)
Withstanding Surge Current 8/20μs Maximum energy 10/1000μs Ip (A)
Vc(V) Rated power (W) C@1KHz (pF) Datasheet
180KH05 18(15~21.6) 11 14 180KH05J - 1 40 0.01 1400
181KH05 180(162~198) 115 150 181KH05J - 5 320 0.1 140
201KH05 200(180~220) 130 170 201KH05J - 5 355 0.1 125
220KH05 22(19.5~26) 14 18 220KH05J - 1 48 0.01 1150
221KH05 220(198~242) 140 180 221KH05J - 5 380 0.1 110
241KH05 240(216~264) 150 200 241KH05J - 5 415 0.1 100
270KH05 27(24~31) 17 22 270KH05J - 1 60 0.01 930
271KH05 270(243~297) 175 225 271KH05J - 5 475 0.1 95
301KH05 300(270~330) 190 250 301KH05J - 5 520 0.1 85
330KH05 33(29.5~36.5) 20 26 330KH05J - 1 73 0.01 760
331KH05 330(297~363) 210 275 331KH05J - 5 570 0.1 75
361KH05 360(324~396) 230 300 361KH05J - 5 620 0.1 70
390KH05 39(35~43) 25 31 390KH05J - 1 80 0.01 640
391KH05 390(351~429) 250 320 391KH05J - 5 675 0.1 65
431KH05 430(387~473) 275 350 431KH05J - 5 745 0.1 60
470KH05 47(42~52) 30 38 470KH05J - 1 104 0.01 530
471KH05 470(423~517) 300 385 471KH05J - 5 810 0.1 55
511KH05 510(459~561) 320 415 511KH05J - 5 845 0.1 50
560KH05 56(50~62) 35 45 560KH05J - 1 123 0.01 450
561KH05 560(504~616) 350 460 561KH05J - 5 920 0.1 45
621KH05 620(558~682) 385 505 621KH05J - 5 1025 0.1 40
680KH05 68(61~75) 40 56 680KH05J - 1 145 0.01 370
681KH05 680(612~748) 420 560 681KH05J - 5 1120 0.1 38
751KH05 750(675~825) 460 615 751KH05J - 5 1240 0.1 36
820KH05 82(74~90) 50 65 820KH05J - 5 150 0.1 300
101KH05 100(90~110) 60 85 101KH05J - 5 175 0.1 250
121KH05 120(108~132) 75 100 121KH05J - 5 210 0.1 210
151KH05 150(135~165) 95 125 151KH05J - 5 260 0.1 165
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer