Confirm
Find your products
Category
Sub Category
Series

MOV

MOV (Metal Oxide Varistors) has fast response speed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. MOV has high voltage and large withstanding surge current capacity, and is usually used in AC input of different power supply for surge or lightning protection. YAGEO offers different working temperature and size MOV products,the temperature can reach up to 140 centigrade,the size is from 5mm to 53mm. If you have any inquiries for circuit protection components, please contact with sales team for more information.

 

KD53

53mm, 200~1600V
  • Varistor Voltage: 200~1600V
  • Withstanding Surge Current: 70000A
  • Model Size: 53mm
  • Fast responding to transient over-voltage<25ns
  • Operating Temperature:-40℃ ~ +105℃
  • Safety certification:UL、CSA、VDE
53D.jpg
yageo_prod_application_icon.png Application
Show More
*More Information
PartNumber V1mA
Vac(V) Vdc(V)
Withstanding Surge Current 8/20μs Maximum energy 10/1000μs Ip (A)
Vc(V) Rated power (W) C@1KHz (pF) Datasheet
162KD53 1600(1440-1760) 1000 1280 - - 500 2640 - 1900
201KD53 200(180-220) 130 170 - - 500 340 - 15000
221KD53 220(198-242) 140 180 - - 500 360 - 13750
241KD53 240(216-264) 150 200 - - 500 395 - 12500
271KD53 270(243-297) 175 225 - - 500 455 - 11000
301KD53 300(270-330) 190 250 - - 500 500 - 10000
331KD53 330(297-363) 210 275 - - 500 550 - 9000
361KD53 360(324-396) 230 300 - - 500 595 - 8500
391KD53 390(351-429) 250 320 - - 500 650 - 7500
431KD53 430(387-473) 275 350 - - 500 710 - 7000
471KD53 470(423-517) 300 385 - - 500 775 - 6500
511KD53 510(459-561) 320 415 - - 500 845 - 6000
561KD53 560(504-616) 350 460 - - 500 925 - 5500
621KD53 620(558-682) 385 505 - - 500 1025 - 5000
681KD53 680(621-748) 420 560 - - 500 1120 - 4500
751KD53 750(675-825) 460 615 - - 500 1240 - 4000
781KD53 780(702-858) 485 640 - - 500 1290 - 3900
821KD53 820(738-902) 510 670 - - 500 1355 - 3700
911KD53 910(819-1001) 550 745 - - 500 1500 - 3300
951KD53 950(855-1045) 575 765 - - 500 1570 - 3200
102KD53 1000(900-1100) 625 825 - - 500 1650 - 3000
112KD53 1100(990-1210) 680 895 - - 500 1815 - 2700
122KD53 1200(1080-1320) 750 990 - - 500 1980 - 2500
142KD53 1400(1260-1540) 880 1140 - - 500 2310 - 2150
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer