YAGEO will launch High-Precision Four-Terminal Shunt Resistors - PU1216 & PU2726
2024/12/23
YAGEO Group, a global leader in passive components, will launch two four-terminal shunt resistors, the PU1216 and PU2726, featuring an impressive 1% tolerance and resistance as low as 0.0002Ω. It’s a four-terminal Shunt, by Kelvin structure and standard layout pad, includes four terminals: two for current flow and two for voltage measurement. By separating these paths, the effects of lead resistance and temperature coefficients are eliminated, ensuring precise measurements while integrating all terminals into a single, compact component. It’s the ideal choice for Current measurement using a high-power shunt resistor, resistor’s resistance is typically in the range of milliohms or microohms, low resistance to minimize power consumption and ensuring only a temperature coefficient of resistance effect. |
|
These innovative resistors are designed to deliver exceptional accuracy and stability, making them ideal for high-precision applications.
Applications
- PDU (Power Distribution Unit) for AI Server
- Electric pump and compressor
- Automotive Systems such as power steering and braking, and engine controls
Features & Reliability Requirements
- AEC-Q200 qualified
- Superior resistance against sulfur-containing and high moisture environments
- High precision & stability
- Low TCR, low electrical noise
- Temperature Cycling: ΔR/R ±1%
- Life/Endurance (70°C): ΔR/R ±1%
- Biased Humidity (85°C/85% RH): ΔR/R ±1%
For more information please visit Product Page or contact YAGEO Group’s Sales Representative.