Confirm

KEMET Introduces the Smallest EMI X2 Film Capacitor Solution for Harsh Environments

2021/10/04

R53 film capacitor is miniaturized, AEC-Q200 qualified, and has the highest IEC robustness classification for applications requiring the highest reliability and extended life under severe, harsh environmental conditions.

KEMET, part of the YAGEO Group and leading global electronic components supplier, announces its new R53 series of miniature, polypropylene film X2 EMI (electromagnetic interference) suppression capacitors. This series fulfills the growing need for automotive, industrial, consumer, and energy applications that require a smaller, high-capacitance X2 class solution for suppressing EMI.

The R53 series offers capacitance values from 0.1µF to 22µF, lead-spacing from 15mm to 37.5mmm, 85/85 THB Class IIIB classification, and long-life stability in harsh environmental conditions. Its volume, on average, is 60% smaller than competitive X2 class capacitors, enabling a smaller PCB area, reduced weight, lower costs, and improved reliability. R53 is well-suited for AC/DC converters in onboard chargers for xEVs, smart grid hardware, EMI filtering in Variable Frequency Drivers (VFDs), LED drivers, and high energy density applications such as capacitive power supplies.

To learn more about this product, visit: Product Page.

Back