Confirm

Yageo will release PA Series low profile metal current sensor

2020/02/10

Yageo Corporation, the global electronic component leader, recently announced to release the new low profile metal current sensor chip resistor, the PA low profile series. It is a perfect solution where ultra thin packaging is required for miniaturization applications.

Size 0201~2010 are available for the low profile PA series, with ultra low resistance value from 1mΩ and up. With Yageo’s excellent production capability and superior material choice, the resistor height can be reduced up to 30% while maintaining the product performance and minimizing thermal stress.

The PA low profile series is AEC-Q200 qualified, RoHS compliant, and Halogen free. Applications include mobile, wearable devices, quick charger, adaptors, and more. Yageo’s metal current sensors offer versatility, high performance, robust structure which fully meet requirements for different applications.

Yageo is devoted to product and technology innovation continuously in order to provide customers with quality products and excellent services.

Back