Confirm

Overview


As artificial intelligence applications necessitate substantial computing power for training, machine learning, and deployment, the demand for electronic components, including YAGEO Group products, has risen significantly. This demand is because 'substantial computing power' translates into significant electrical power that needs to be provided to the computing engine and supporting systems. YAGEO Group actively participates in the AI revolution by supporting the power needs of AI-driven hardware devices. 

Advancing Artificial Intelligence: YAGEO’s Role in Powering the AI Revolution

 

yageo_AT_1_20052018_610.png

Thin Film Chip Resistors

YAGEO Group's Thin Film Chip Resistors are high precision and high stability chip resistors made by thin film processes. These resistors offer superior resistance against the sulfur-containing atmosphere.

TPI Inductors

YAGEO Group's TPI Inductors are designed for a very low core loss. Its flat wire, “one turn through the construction” design, enables high efficiency at large currents. The core material is ideal for high switching frequency applications.

Ultra-Low ESR and High CV Capacitors

With the highest volumetric efficiency available and the unique ultra-low ESR performance in a high reliability application, YAGEO Group's ultra-low ESR Polymer Capacitors (KO-CAP®) are an ideal solution for server systems, computing, and high power demands of AI hardware.

PulseJackTM Integrated Connector Modules

Integrated Connector Modules (ICMs) incorporate the Ethernet signal magnetics used for filtering and isolation into the RJ45 connector housing to simplify your design, minimize overall PCB footprint, and enable excellent EMI performance.

 

KONNEKTTM U2J MLCC

YAGEO Group's U2J with KONNEKT surface mount capacitors are designed for high-efficiency and high-density power applications. By utilizing ultra stable U2J dielectric, KONNEKT enables a low-loss, low inductance package capable of handling extremely high ripple currents in the hundreds of kilohertz.

Radial Crown Aluminum Electrolytic Capacitors

Ultra-high CV surface mount Aluminum Capacitors with outstanding electrical performance and high energy storage capability. Combined with a low ESR and an all-welded design, these capacitors are suited for extremely high demand applications.

Solid Polymer Aluminum Capacitors

YAGEO Group's surface mount solid Polymer Aluminum Capacitors offer longer life and greater stability across a wide range of temperatures.

ESD (Electrostatic Discharge Protection Devices)

YAGEO Group's ESD (Electrostatic Discharge Protection Devices) is also known as TVS array. It has excellent clamping capability and low capacitance (under 1pF) which can meet the quality requirement of application in high speed data interface.