Power Supply applications generally involve power adaptors, desktop power, or server power. Power supplies require passive components which are highly stable when exposed to temperature fluctuations, and boast very low ESR (equivalent series resistance) values and high ripple current ratings. The series' high capacitance values and low ESR enable low impedance at high frequency to support excellent noise suppression and ripple absorption in a wide array of applications in which space is critical and cost per placement and maximum throughput are priorities.