系列概要  
Featured with flexible termination system, Yageo's CS series MLCC can resist at least 3mm boardflex. These MLCC have well performance in high flexure stress circuit boards, switch power supplies and Telecom base station.

シリーズ

タイプ

画像

サイズ

許容差

温度

電圧

最小容量

最大容量

*データシート

CS Soft termination 0402-1812 NPO -55℃~125℃ ≦16V 100pF 10uF
CS Soft termination 0402-1812 NPO -55℃~125℃ 25V 100pF 10uF
CS Soft termination 0402-1812 NPO -55℃~125℃ 50V 0.47pF 2.2uF
CS Soft termination 0402-1812 NPO -55℃~125℃ 100V 0.47pF 1uF
CS Soft termination 0402-1812 NPO -55℃~125℃ 250V 0.47pF 470nF
CS Soft termination 0402-1812 X7R -55℃~125℃ 500V 0.47pF 100nF
CS Soft termination 0402-1812 X7R -55℃~125℃ 630V 10pF 33nF
CS Soft termination 0402-1812 X7R -55℃~125℃ 1KV 10pF 33nF
CS Soft termination 0402-1812 X7R -55℃~125℃ 2KV 10pF 4.7nF
CS Soft termination 0402-1812 X7R -55℃~125℃ 3KV 10pF 1.5nF

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.