You are here : Products > MLCC > Safety Certified
  Introduction  
Yageo's SC sereis MLCC are certified with TUV/UL criteria such as X1/Y2 and X2/Y3. These MLCC lead energy to ground, preventing operators and circuit board from surge. With higher reliability, SC series MLCC are applied in power supply of lighting, base station and several industrial use.

Series

Type

Image

Size

TC

Temperature

Volt.

Cap. Min.

Cap. Max.

*Datasheet

SC Safety certified 1808-1812 NPO -55℃~125℃ X2/Y3 33pF 1nF
SC Safety certified 1808-1812 NPO -55℃~125℃ X1/Y2 15pF 470pF
SC Safety certified 1808-1812 X7R -55℃~125℃ X2/Y3 150pF 1.5nF
SC Safety certified 1808-1812 X7R -55℃~125℃ X1/Y2 150pF 1.5nF