系列概要  
Yageo's high-voltage MLCC range has been developed specifically for power systems such as SMPS, DC-DC converters and DC-AC inverters. Manufactured using the most modern mass-production techniques, the range is available in rated voltages of 100V, 200V, 500V, 1kV, 2kV, and 3kV making them ideally suited for a wide range of power applications.

シリーズ

タイプ

画像

サイズ

許容差

温度

電圧

最小容量

最大容量

*データシート

HV High Voltage 0402-1812 NPO -55℃~125℃ 100V 0.47pF 22nF
HV High Voltage 0402-1812 NPO -55℃~125℃ 250V 0.47pF 4.7nF
HV High Voltage 0402-1812 NPO -55℃~125℃ 500V 10pF 4.7nF
HV High Voltage 0402-1812 NPO -55℃~125℃ 630V 10pF 1.5nF
HV High Voltage 0402-1812 NPO -55℃~125℃ 1KV 10pF 1.5nF
HV High Voltage 0402-1812 NPO -55℃~125℃ 2KV 10pF 560pF
HV High Voltage 0402-1812 NPO -55℃~125℃ 3KV 10pF 220pF
HV High Voltage 0402-1812 X7R -55℃~125℃ 250V 150pF 470nF
HV High Voltage 0402-1812 X7R -55℃~125℃ 500V 150pF 100nF
HV High Voltage 0402-1812 X7R -55℃~125℃ 630V 150pF 33nF
HV High Voltage 0402-1812 X7R -55℃~125℃ 1KV 150pF 33nF
HV High Voltage 0402-1812 X7R -55℃~125℃ 2KV 150pF 4.7nF
HV High Voltage 0402-1812 X7R -55℃~125℃ 3KV 220pF 1.5nF
CS Soft termination 0402-1812 NPO -55℃~125℃ ≦16V 100pF 10uF
CS Soft termination 0402-1812 NPO -55℃~125℃ 25V 100pF 10uF
CS Soft termination 0402-1812 NPO -55℃~125℃ 50V 0.47pF 2.2uF
CS Soft termination 0402-1812 NPO -55℃~125℃ 100V 0.47pF 1uF
CS Soft termination 0402-1812 NPO -55℃~125℃ 250V 0.47pF 470nF
CS Soft termination 0402-1812 X7R -55℃~125℃ 500V 0.47pF 100nF
CS Soft termination 0402-1812 X7R -55℃~125℃ 630V 10pF 33nF
CS Soft termination 0402-1812 X7R -55℃~125℃ 1KV 10pF 33nF
CS Soft termination 0402-1812 X7R -55℃~125℃ 2KV 10pF 4.7nF
CS Soft termination 0402-1812 X7R -55℃~125℃ 3KV 10pF 1.5nF
SC Safety certified 1808-1812 NPO -55℃~125℃ X2/Y3 33pF 1nF
SC Safety certified 1808-1812 NPO -55℃~125℃ X1/Y2 15pF 470pF
SC Safety certified 1808-1812 X7R -55℃~125℃ X2/Y3 150pF 1.5nF
SC Safety certified 1808-1812 X7R -55℃~125℃ X1/Y2 150pF 1.5nF