系列概要  
Yageo HC series MLCCs are high-end products in terms of capacitance to accommodate the trend in electronic industry towards convergence, multi-function, and miniaturization. With advenced foil technoloty, Yageo's HC series MLCC provide capacitance range from 10μF to 220μF. Compared with tantalum capacitor, MLCC have several advantages such as compact size, high reliability, low ESR and …etc. HC MLCC now is highly used in hard disk, notebook, and mobile phones for multi-function and miniaturization.

シリーズ

タイプ

画像

サイズ

許容差

温度

電圧

最小容量

最大容量

*データシート

HC High Capacitance 0201-1210 X5R -55℃~85℃ 6.3V 1uF 220uF
HC High Capacitance 0201-1210 X5R -55℃~85℃ 10V 1uF 100uF
HC High Capacitance 0201-1210 X5R -55℃~85℃ 16V 1uF 100uF
HC High Capacitance 0201-1210 X5R -55℃~85℃ 25V 1uF 22uF
HC High Capacitance 0201-1210 X6S -55℃~105℃ 6.3V 1uF 100uF
HC High Capacitance 0201-1210 X6S -55℃~105℃ 10V 1uF 100uF
HC High Capacitance 0201-1210 X6S -55℃~105℃ 16V 1uF 47uF
HC High Capacitance 0201-1210 X6S -55℃~105℃ 25V 1uF 22uF
HC High Capacitance 0201-1210 X7R -55℃~125℃ 6.3V 1uF 47uF
HC High Capacitance 0201-1210 X7R -55℃~125℃ 10V 1uF 47uF
HC High Capacitance 0201-1210 X7R -55℃~125℃ 16V 1uF 22uF
HC High Capacitance 0201-1210 X7R -55℃~125℃ 25V 1uF 22uF
HC High Capacitance 0201-1210 X7R -55℃~125℃ 50V 1uF 10uF
HCV High CV 0603-2220 X7R -55℃~125℃ 50V 1uF 10uF
HCV High CV 0603-2220 X7R -55℃~125℃ 100V 1uF 2.2uF